Loading Events

« All Events

Solutions for pumps control and protection

March 30, 2023 ore 9:30 - 16:00

Overview

Pumps are present in many application but their common problems and how to solve them are not so known by all professionals in the electric field.  Let’s find out more in this webinar!

Webinar objectives

Commercial staff who wants to understand how solutions for pumps work.

Who should attend

Technical and commercial staff who wants to ever be up to date with LOVATO Electric novelties and deeper the knowledge on push buttons series.

Prerequisites

Electrical systems basic knowledge.

Contents

  • common problems in pumps and pipings
  • level controls
  • pump control relays
  • soft starters and VSDs with specific functions for pumps
  • applications

Further readings and resources

Please visit the Pumping & piping application page on our website.

How to subscribe and join the event:

This webinar will be duplicated in two different sessions in different times. We recommend to join the event 15′ earlier.

Session 1

Event address for attendees: https://lovato.webex.com/weblink/register/r1479e5b8f338eb678542147571760218
Date and time:
Thursday, Mar 30, 2023 9:30 am | (UTC+01:00) Amsterdam, Berlin, Bern, Rome, Stockholm, Vienna

Session 2

Event address for attendees: https://lovato.webex.com/weblink/register/r7718915db7567889bae7630865902be5
Date and time: Thursday, Mar 30, 2023 4:00 pm | (UTC+01:00) Amsterdam, Berlin, Bern, Rome, Stockholm, Vienna

Recent FAQ

Condividi l'evento!

Considering a soft starter, how to size the line contactor?2021-06-17T15:04:20+02:00

The line contactor must be sized in AC-3 category with a current greater or equal to the motor full load current (FLC).

 

Example

  • Motor rated current = 28 A
  • Soft starter rated current ≥ 28A AC-3 (e.g. ADXL0030600 à 30A)
  • Line contactor ≥ 28A AC-3 (e.g. BF3200A230 à 32A AC-3)

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

________________________________________________________________

Other information on this topic

Visit the website page dedicated to contactors. Check out our video on BF series

Video

Visit the website page dedicated to ADXL… series soft starters and check out related videos

Considering a soft starter, how to size the external bypass contactor?2021-06-17T14:50:03+02:00

Bypass contactor should be AC-1 rated for the motor full load current (FLC) because it does not carry the starting current.

 

______________________________________________________________________________________________

Other information on this topic

Visit the website page dedicated to contactors. Check out our video on BF series

Video

Visit the website page dedicated to ADXL… series soft starters and check out related videos

 

 

How to command the line contactor when using a soft starter?2021-06-16T15:52:21+02:00

The command of the line contactor is managed automatically by the soft starter with a relay output programmed with the function LINE.CONT (sometimes also called Run according to soft starter models):

LINE CONT. = the output closes at the start command and it remains closed all the time when the soft starter is feeding voltage to the motor. It opens at the end of the deceleration ramp (or at the stop command in freewheel mode).

It keeps the line contactor energized as long as the motor is running, from the starting, up to the completion of the deceleration ramp.

 

 

 

 

 

 

 

 

 

 

 

Example. Line contactor managed with soft starter ADXL series

 

____________________________________________________________________________________________

Other information on this topic

Visit the website page dedicated to contactors. Check out our video on BF series

Video

Visit the website page dedicated to ADXL… series soft starters and check out related videos

 

Considering a soft starter, can I replace its line contactor with a breaker?2021-06-16T15:46:06+02:00

Yes, it can be used circuit breaker with undervoltage trip.

In case of fault the soft starter will interrupt the signal on the breaker undervoltage trip through a relay output, with consequence interruption of the current flow to the motor. But contactor it is preferable due to its high mechanical durability compared with circuit breaker which is used for protection purpose not switching.

_________________________________________________________________________________

Other information on this topic

Visit the website page dedicated to contactors. Check out our video on BF series

Video

Visit the website page dedicated to ADXL… series soft starters and check out related videos

 

What is the purpose of the line contactor for a soft starter? Is it mandatory?2023-03-30T10:32:10+02:00

It is a contactor installed upstream the soft starter to warrant a galvanic separation between the power supply line and the motor when the motor is not in use (stop).

The presence of the line contactor is extremely important for the following purposes:

1.Safety of the personnel: it removes the voltage on the motor side when the motor is not in use. The leakage currents through the thyristors may lead to dangerous voltages on the load side when the soft starter is supplied.

2.Protection of the internal thyristors: the line contactor isolates the soft starter and protects the internal thyristors from any problems present on the network, like severe voltage spikes on the incoming line, such as lightning strikes or downed power line, etc… à possible consequences: damage of the thyristors (short circuit).

3.Disconnect the soft starter from the supply in case of fault:

−without a line contactor the soft starter can only detect a fault condition (e.g., thyristors shorted, bypass relay stuck, etc…) and provide signalization using fault relay (if available) but is not able to stop the motor despite the stop command from the logic input.

−there must be a device that will react on fault signal and stop the motor!

For the reasons outlined above, the presence of the line contactor on soft starters is mandatory. The standard prescribes only requirements for the protection against short circuit and protection of the installation. But for the reasons just given, a line or isolation contactor is strongly suggested even if not mandatory.

 

____________________________________________________

Other information on this topic

Visit the website page dedicated to contactors. Check out our video on BF series

Visit the website page dedicated to ADXL… series soft starters and check out related videos

With the soft starters of the ADXL series … is it also possible to reverse the motor?2021-02-04T15:52:36+01:00

Yes, it is possible to do this by making a circuit outside the soft starter as indicated in the instruction manual

__________________________________________________________

Other information on this topic

Visit the website page dedicated to ADXL… series soft starters.

Check out our video

Check out our video tutorials

Video
Video
Is it possible via Modbus to send start / stop commands to an ADXL… series soft starter? Is it also possible to configure it via Modbus as well as control it?2021-01-04T16:13:20+01:00

Yes, all the parameters accessible from the display are also accessible via Modbus.

_______________________________________________________________

Other information on this topic

Visit the website page dedicated to ADXL… series soft starters.

Check out our video

Check out our video tutorials

Video
Video

CODICE CORSO: LV018

Trainer

Andrea Lorenzi
Product Specialist – LOVATO Electric

Language

English

Scheduled date

session1   March 2023, the 30th 9.30 am
session2  March 2023, the 30th 4.00 pm

We recommend to join the event 15′ earlier.

Duration

45′

Prezzo

Free of charge.

Details

Date:
March 30, 2023
Time:
9:30 - 16:00
Event Categories:
,
Go to Top